Unit of Measure

Specifications

Thread Size

N/A .250-20 (1/4-20)

Type

N/A VM

Thread Code

N/A 0420

Length Code

N/A 20

L ± .015

N/A 1.25 in

BPD ± 0.165

N/A 1.181 in

BPT ± .004

N/A .063 in VariMount--Assembly---Stud-with-Base-Plate_2.JPG

Fastener Material

N/A Steel

Base Plate Material

N/A Steel

Material Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Supplier

N/A PennEngineering® (PEM®)