Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

Type

N/A VM

Thread Code

N/A 832

Length Code

N/A 12

L ± .015

N/A .750 in

BPD ± 0.165

N/A .787 in

BPT ± .004

N/A .048 in VariMount--Assembly---Stud-with-Base-Plate_2.JPG

Fastener Material

N/A Stainless Steel

Base Plate Material

N/A Stainless Steel

Material Finish

N/A Not Applicable

CAD Supplier

N/A PennEngineering® (PEM®)