Unit of Measure

Specifications

Thread Size

N/A .112-40 (#4-40)

Type

N/A VM

Thread Code

N/A 440

Shank Code

N/A 1

BPD ± 0.165

N/A 1.181 in

BPT ± .004

N/A .048 in VariMount--Assembly---Standard-Nut-with-Base-Plate_2.JPG

E ± .010

N/A .250 in

T ± .010

N/A .070 in

Fastener Material

N/A Stainless Steel

Base Plate Material

N/A Stainless Steel

Material Finish

N/A Not Applicable

CAD Supplier

N/A PennEngineering® (PEM®)