Unit of Measure

Specifications

Thread Size

N/A M3 x 0.5

Type

N/A VM

Thread Code

N/A M3

Shank Code

N/A 1

BPD ± 0.42

N/A 30 mm

BPT ± 0.1

N/A 1.2 mm VariMount--Assembly---Standard-Nut-with-Base-Plate_2.JPG

E ± 0.25

N/A 6.35 mm

T ± 0.25

N/A 1.5 mm

Fastener Material

N/A Stainless Steel

Base Plate Material

N/A Stainless Steel

Material Finish

N/A Not Applicable

CAD Supplier

N/A PennEngineering® (PEM®)