PEM SNAP-TOP® Standoffs (Types SSA, SSS, SSC) are designed for permanent installation into metal panels or PC boards.

These all-metal standoffs use a spring action to hold PC boards and subassemblies securely, while allowing for quick removal. Screws and other threaded hardware are eliminated. This means less parts to handle during assembly and less risk of damaging delicate circuitry because of loose parts falling into your equipment.

These standoffs are permanently installed in the panel by squeezing them into a properly sized hole using any standard press.
Unit of Measure

Specifications

Panel 1 (Bottom) Thickness Min.

N/A 1 mm

Panel 1 (Bottom) Mounting Hole B + 0.08

N/A 5.41 mm

Panel 2 (Top) Thickness Range

N/A 1.00 to 1.80 mm
Panel 2 (Top) Mounting Hole A +0.081 N/A 4.00 mm
Panel 1 (Bottom) Hardness Max.2 N/A HRB 70 / HB 125

Panel 2 (Top) Hardness Max.

N/A No limit
Panel 1 Material3 N/A Metal

Panel 2 (Top) Material

N/A PC Board or Metal

L - Length ± 0.13

N/A 10 mm a1328.jpg

B ± 0.13

N/A 4.78 mm

C Max.

N/A 5.39 mm

H ± 0.13

N/A 6.35 mm

P ± 0.13

N/A 3.58 mm

Panel 1 (Bottom) Edge Distance C1 Min.

N/A 6.60 mm

Panel 2 (Top) Edge Distance C2 Min.

N/A 2.54 mm

Standard Material

N/A 400 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

Anvil Hole Diameter

N/A 5.49 - 5.56

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Available for thicker boards on special order.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.
  • 3 Type SSA standoffs can be installed into cold-rolled steel provided hardness is less than HRB 50. HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.