Type SMTRA ReelFast® R'ANGLE® surface mount fasteners provide strong re-usable threads at right angles to PC boards.

Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

L - Length ± 0.13

N/A 5 mm a1321.jpg

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.08

N/A 1.35 mm

A ± 0.15

N/A 6.35 mm

B ± 0.15

N/A 1.25 mm

C ± 0.15

N/A 1.65 mm

D ± 0.15

N/A 4.00 mm

F - Height ± 0.15

N/A 7 mm

G ± 0.15

N/A 9.75 mm

J Nom.

N/A 0.50 mm

K Nom.

N/A 0.75 mm

N Max.

N/A 1.22 mm

P Max.

N/A 1.00 mm

PA - Pad Width Min.

N/A 7.47 mm

PL- Pad Length Min.

N/A 4.57 mm

SP ±0.08

N/A 4.75 mm

SH- Hole Spacing ±0.05

N/A 4.75 mm

T Nom.

N/A 3.20 mm

Parts per Reel

N/A 300

Pitch

N/A 16 mm

Tape Width

N/A 24 mm
For Use in Sheet Hardness1 N/A NOT APPLICABLE

Thread Specification

N/A Internal, ANSI/ASME B1.13M, 6H

Fastener Material

N/A Zinc Diecast

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.