Surface mount ReelFast® microPEM® (Type SMTSO™) fasteners for compact electronic assemblies attach to P.C. Boards for nut/standoff applications. These fasteners mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated refl ow solder process. The fasteners simply become another board component.

Features and Benefits
  • Hex shaped barrel provides larger solder area.
  • Provided on tape and reel.
  • Reduces board handling.
  • Smallest thread size: M1 / #0-80.
  • Minimum sheet thickness 0.5 mm / .020".
  • RoHS compliant.
Unit of Measure

Specifications

Thread Size

N/A .060-80 (#0-80)

Thread Code

N/A 080

Length Code

N/A 2

Min. Sheet Thickness

N/A .020 in

A Max.

N/A .019 in MSMTSO-Drawing.jpg

C Max.

N/A .095 in

E Ref.

N/A .144 in

X Nom.

N/A .125 in

L - Length ± .003

N/A .062 in

øH - Hole Size in Sheet + .003 - .000

N/A .098 in

øD - Min. Solder Pad

N/A .165 in
Parts per Reel1 N/A 3500

Pitch

N/A 8.00 mm

Thread Specification

N/A Unified ASME B1.1, 2B

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed

For use in

N/A P.C. Board
For Use in Sheet Hardness2 N/A NOT APPLICABLE

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Packaged on 13" recyclable reels. Tape width is 16 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.