PEM® PFTRCS™ and PFTRFS™ roller bearing fasteners are permanently mounted in sheets as thin as .040” / 1 mm.

  • Support loads while guiding and positioning components
  • Create friction free assemblies
  • Eliminate oil lubricants typically used in drawer slides
  • Eliminate loose hardware needed to assemble drawer slides

PEM® PFTRCS™ self-clinching roller bearing fasteners are easily installed into prepunched or drilled holes and PFTRFS™ flaring roller bearing fasteners are easily installed with self-piercing installation tooling to pierce hole and install fastener in one step.

Unit of Measure

Specifications

Type

N/A PFTRFS

Fastener Diameter Code

N/A 5.0

Min. Sheet Thickness Code

N/A 1.0

A (Shank) Nom.

N/A .071 in1.8 mm Self-Clinching-Roller-Bearing-Fasteners---PFTRC.jpg

B Max.

N/A .129 in3.28 mm Self-Clinching-Roller-Bearing-Fasteners---PFTRF.jpg

Min. Sheet Thickness

N/A .040 - .047 in1.0 - 1.2 mm

Hole Size in Sheet +.003"/+0.08mm

N/A .130 in3.3 mm

D Nom.

N/A 0.154 in3.9 mm

E ±.004"/±0.1mm

N/A .197 in5.00 mm

T Nom.

N/A .177 in4.5 mm

Material Roller Bearing

N/A 300 Series Stainless Steel

Material Retainer

N/A Through Hardened Carbon Steel

Finish Roller Bearing

N/A Passivated and/or Tested per ASTM A380

Finish Retainer

N/A Semi-bright Electroless Nickel per ASTM B733

For Use in Sheet Hardness

N/A No Limit

CAD Supplier

N/A PennEngineering® (PEM®)