For attachment of thin sheets to plastics, common casting materials and other similar base materials. Also available in micro sizes, which are ideal for compact electronics.

Features and Benefits
  • Secure sheets to common magnesium die casting materials such as AZ91D. Also appropriate for attaching panels to plastics such as ABS.
  • Alternative to screws, eliminating the need to tap or use threaded inserts.
  • Tapered tip for easier alignment into base panel.
  • Top sheet can be any material.
  • Low-profile head.
  • Simple, press-in installation. Does not require heat or ultrasonics.
  • Can be installed automatically.
  • Unit of Measure

    Specifications

    Type

    N/A TKA

    Base Panel Hole Size Code

    N/A 10

    Length Code

    N/A 150

    Top Sheet Hole Size

    N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm

    Base Panel Hole Size

    N/A 0.039 in -.002 in 1 mm -0.05 mm

    Top Sheet Thickness Max.

    N/A 0.7 mm.028 in

    C Max.

    N/A 1.2 mm.047 in TK-Dwg-800x600.jpg

    H

    N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm

    L

    N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm

    T

    N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm
    Min. Dist. Hole C/L to Edge1 N/A 1.18 mm.047 in

    Material

    N/A Aluminum

    Standard Finish

    N/A Plain

    For use in

    N/A P.C. Board and Plastics
    • 1 Minimum boss diameter is twice centerline-to-edge value.