For attachment of thin sheets to plastics, common casting materials and other similar base materials. Also available in micro sizes, which are ideal for compact electronics.

Features and Benefits
  • Secure sheets to common magnesium die casting materials such as AZ91D. Also appropriate for attaching panels to plastics such as ABS.
  • Alternative to screws, eliminating the need to tap or use threaded inserts.
  • Tapered tip for easier alignment into base panel.
  • Top sheet can be any material.
  • Low-profile head.
  • Simple, press-in installation. Does not require heat or ultrasonics.
  • Can be installed automatically.
  • Unit of Measure

    Specifications

    Type

    N/A TK4

    Base Panel Hole Size Code

    N/A 50

    Length Code

    N/A 800

    Top Sheet Hole Size

    N/A 0.236 in ±.005 in 5.98 mm ±0.12 mm

    Base Panel Hole Size

    N/A 0.197 in +.003 in 5 mm +0.08 mm

    Top Sheet Thickness Max.

    N/A 2.7 mm.106 in

    C Max.

    N/A 5.48 mm.216 in TK-Dwg-800x600.jpg

    H

    N/A 0.343 in ±.008 in 8.7 mm ±0.2 mm

    L

    N/A 0.315 in ±.010 in 8 mm ±0.25 mm

    T

    N/A 0.063 in ±.006 in 1.6 mm ±0.15 mm
    Min. Dist. Hole C/L to Edge1 N/A 5.6 mm.221 in

    Material

    N/A 400 Series Stainless Steel

    Standard Finish

    N/A Passivated and/or tested per ASTM A380

    For use in

    N/A Castings and Brittle Materials

    For Use in Sheet Hardness

    N/A HRB 80 or Less (Hardness Rockwell "B" Scale)
    HB 150 or Less (Hardness Brinell)
    • 1 Minimum boss diameter is twice centerline-to-edge value.