• Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
Unit of Measure

Specifications

Thread Size

N/A 5/16-18

Grip Range

N/A .150 - .312 in

A ± .015

N/A .805 in

B ± .015

N/A .685 in AEL_open_dimension.JPG

C Nom.

N/A .035 in

øD Max.

N/A .530 in

M Ref.

N/A .425 in

Hole Size in Sheet + 0.006 - 0.000

N/A .531 in

Fastening

N/A Uninstalled

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)