• Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
Unit of Measure

Specifications

Thread Size

N/A #10-32

Grip Range

N/A .020 - .130 in

B ± .015

N/A .415 in AEL_close_dimension.JPG

C Nom.

N/A .030 in

øD Max.

N/A .296 in

K Min.

N/A .580 in

M Ref.

N/A .845 in

Hole Size in Sheet + 0.006 - 0.000

N/A .297 in

Fastening

N/A Installed

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)