• Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
Unit of Measure

Specifications

Thread Size

N/A M6 x 1

Grip Range

N/A 0.70 - 4.20 mm

B ± 0.38

N/A 12.70 mm AEL_close_dimension.JPG

C Nom.

N/A 0.76 mm

øD Max.

N/A 9.91 mm

K Min.

N/A 17.50 mm

M Ref.

N/A 25.53 mm

Hole Size in Sheet + 0.15

N/A 10.00 mm

Fastening

N/A Installed

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)