• Uniform knurl diameter reduces the risk of sink marks.
  • Available in varying lengths for injection molding assemblies.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Type

N/A STKA
Thread Code1 N/A M5

Length Code

N/A 3

L - Length ± 0.13

N/A 3 mm a1293.jpg

E Nom.

N/A 7.13 mm

Minor Dia.Min.

N/A 4.15 mm

Minor Dia.Max.

N/A 4.34 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.