• Low Carbon Steel insert for superior corrosion resistance.
  • Hexagonal hole for increased spinout resistance.
  • Additional thread sizes and grip ranges available.
  • Other materials available.
Installed With a Spin-Pull Tool.
Unit of Measure

Specifications

Thread Size

N/A #10-24

Grip Range

N/A .020 - .120 in

A ± .010

N/A .724 in

B ± .010

N/A .303 in AETH-Closed-End-2.jpg

C ± .005

N/A .018 in

D Max.

N/A .275 in

Hole Size In Sheet + .004 -.000

N/A .276 in

Fastening

N/A Uninstalled

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A Zinc Nickel

CAD Supplier

N/A PennEngineering® (Atlas®)