• Flat head design for high load applications.
  • Semihex body for improved torque-out resistance.
  • Standard material: Low Carbon Steel.
  • Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M10 x 1.5

Grip Range

N/A 0.70 - 3.50 mm

B ± 0.25

N/A 19.00 mm Flat-Head-Semihex-Body-Hex-Counterbore-Threaded-Insert---Open-End---Metric-2.jpg

C ± 0.13

N/A 2.25 mm

øD Max.

N/A 13.00 mm

M Ref.

N/A 11.70 mm

Hex Hole Size + 0.1

N/A 13.00 mm a1035.jpg

Fastening

N/A Installed

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V

CAD Supplier

N/A PennEngineering® (Atlas®)