These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types DSO and DSOS standoffs are available for close-to-edge applications.

If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.

Available in other lengths on special order.
Unit of Measure

Specifications

Thread Size

N/A .112-40 (#4-40)

Thread Code

N/A 440

Length Code

N/A 250

Material Code

N/A S

Sheet Thickness

N/A .037 to .250

Hole Size in Sheet + .003 - .000

N/A .166 in

C Max.

N/A .165 in a1358.jpg

H Nom.

N/A .194 in
L + .002 -.0051 N/A .250 in

Min. Dist. Hole C/L to Edge

N/A .126 in
For Use in Sheet Hardness2 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ANSI B1.1, 2B

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Available in other lengths on special order.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.