Packaged on 330 mm recyclable reels of 400 pieces. Tape width is 24mm. Supplied with Kapton ® patch for vacuum pick up. Reels conform to EIA-481.

Retainer and screw are sold separately.
Unit of Measure

Specifications

A (Shank) Max.

N/A .060 in a1310.jpg

Min. Sheet Thickness

N/A .060 in

B ± .003

N/A .167 in

C Max.

N/A .249 in

E Nom.

N/A .375 in

R ± .005

N/A .325 in

øH - Hole Size in Sheet + .003 - .000

N/A .250 in

øD - Min. Solder Pad

N/A .396 in

For Use in Sheet Hardness

N/A NOT APPLICABLE

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro Plated Tin, ASTM B545, Class A with Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)