• Simply snap screw into retainer to complete assembly, spring action of plastic “fingers” holds screw in retracted position
  • Lobed Black ABS Cap standard
  • Other molded-thru colors available on special order
  • If you require a custom color or yo
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5
Cap Color1 N/A
Black (standard) #001

CAD View

N/A Fastened

C ± 0.25

N/A 11.18 mm a1311.jpg

E ± 0.25

N/A 13.77 mm

G ± 0.64

N/A 4.78 mm

L ± 0.38

N/A 12.95 mm

P ± 0.64

N/A 0 mm

T Nom.

N/A 16.84 mm

T1 Nom.

N/A 12.14 mm

T2 Nom.

N/A 16.41 mm

Total Radial Float

N/A 0.38

Driver Size

N/A #1 Phillips

For Use in Sheet Hardness

N/A NOT APPLICABLE
Thread Specification2 N/A External, ANSI/ASME B1.13M, 6g

Cap Material

N/A ABS. Temperature limit is 200° F / 93° C

Screw Material

N/A Carbon Steel

Screw Finish

N/A Bright Nickel over Copper Flash per ASTM B689, Type II

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 The colors codes #002 thru #007 are non-stocked standards and available on special order
  • 2 As with all Class 2A/6g external threads with an additive finish, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.