• Provides strong external threads in blind applications.
  • Easy to install using spin/spin tooling.
  • The standard is assembled with an AEL insert but can also be assembled with an AEK or an AEH insert.
  • Other materials available.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M10 x 1.5

Grip Code

N/A 3.80

Grip Range

N/A 0.70 - 3.80 mm

A ± 0.51

N/A 20.45 mm

B ± 0.38

N/A 17.40 mm a1044.jpg

C Nom.

N/A 0.89 mm

øD Max.

N/A 13.46 mm
Stud Length L Nom. (at Max. Grip)1 N/A 20 mm

Hole Size In Sheet + 0.15

N/A 13.50 mm

Fastening

N/A Uninstalled

Thread Specification

N/A 6g per ASME B1.13M

Standard Material

N/A Insert - Low Carbon Steel, Stud - Heat-treated carbon steel

Standard Finish

N/A RoHS Compliant Zinc Yellow

CAD Supplier

N/A PennEngineering® (Atlas®)
  • 1 The “L” dimension is the height of the installed stud at max grip. The height of the stud will increase if it is installed into thinner material. To calculate “actual L” use this formula: max grip - actual grip + L = “actual L”