CAD (0)
  • Cart is empty
  • Pilot diameter and undercuts allow plastic to flow into grooves providing high pullout resistance.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Thread Size

N/A .190-24 (#10-24)

Type

N/A ITC
Thread Code1 N/A 024

A ± .005

N/A .281 in a1292.jpg

E Nom.

N/A .281 in

C ± .005

N/A .259 in

S1 Nom.

N/A .050 in

S2 Nom.

N/A .060 in

Minor Dia.Min.

N/A .146 in

Minor Dia.Max.

N/A .156 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or Tested per ASTM A380

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.