Catalog
CAD (0)
▾
Surface mount ReelFast® microPEM® (Type SMTSO™) fasteners for compact electronic assemblies attach to P.C. Boards for nut/standoff applications. These fasteners mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated refl ow solder process. The fasteners simply become another board component.
Features and Benefits
Features and Benefits
- Hex shaped barrel provides larger solder area.
- Provided on tape and reel.
- Reduces board handling.
- Smallest thread size: M1 / #0-80.
- Minimum sheet thickness 0.5 mm / .020".
- RoHS compliant.
Unit of Measure
- 1 Packaged on 13" recyclable reels. Tape width is 16 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
- 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"
