Catalog
CAD (0)
▾
The microPEM® ClampDisk® fastener presses straight onto a 1 mm pin to replace threads, adhesive, rivets and other small fasteners. The upward flanges of the disk grip onto the pin and prevent push-off while the downward flanges flex and generate clamp load.
- Clamp load generation
- Simple installation
- Removability
- Works with multiple panels of any material
- Limited installation stress to assemble
- Tamper resistant
Unit of Measure
Type |
N/A ClampDisk® |
Fastener Material |
N/A Stainless Steel |
Standard Finish |
N/A Passivated and/or tested per ASTM A380 |
For use with |
N/A Any panel material |
Pin Diameter +0.05mm / -0.03 mm |
N/A 1 mm |
Pin Length |
N/A 0.8 mm |
Inside Diameter (C) |
N/A 0.91 mm |
Outside Diameter (E) |
N/A 3.2 mm |
ClampDisk® Thickness (T) |
N/A 0.69 mm |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"