Catalog
CAD (0)
▾
Flat Head, Hex Body, Round Counterbore – Type AEFHH
flat-head-hex-body-round-counterbore-type-aefhh
Flat Head Hex Body Round Counterbore Threaded Insert - Open End - Metric
(72)- Full hex feature for high torque applications.
- Flat head design for high load applications.
- Standard material: Low Carbon Steel.
- Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
Flat Head Hex Body Round Counterbore Threaded Insert - Closed End - Metric
(72)- Full hex feature for high torque applications.
- Flat head design for high load applications.
- Standard material: Low Carbon Steel.
- Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"