CAD (0)
  • Cart is empty

The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate.  The assembly can then be fastened or bonded to assorted panel types in a variety of ways.


VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected.  The VariMount® base plate’s radial holes provide various mounting options.  Base plates can also be purchased separately. 

26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

Part #

Thread Size

L +.002 -.005

BPT ± .004

C +.000 -.005

CAD

VM20BSO-632-20ZI N/A .138-32 (#6-32) N/A .625 in N/A .048 in N/A .212 in N/A CAD Icon (for items table)
VM20BSO-632-22ZI N/A .138-32 (#6-32) N/A .687 in N/A .048 in N/A .212 in N/A CAD Icon (for items table)
VM20BSO-632-24ZI N/A .138-32 (#6-32) N/A .750 in N/A .048 in N/A .212 in N/A CAD Icon (for items table)
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2