Catalog
CAD (0)
▾
1 2
Part # |
Thread Size |
L ± 0.4 |
BPT ± 0.1 |
CAD |
|---|---|---|---|---|
| VM20FH-M5-12ZI | N/A M5 x 0.8 | N/A 12 mm | N/A 1.2 mm |
N/A
|
| VM20FH-M5-15ZI | N/A M5 x 0.8 | N/A 15 mm | N/A 1.2 mm |
N/A
|
| VM20FH-M5-18ZI | N/A M5 x 0.8 | N/A 18 mm | N/A 1.2 mm |
N/A
|
| VM20FH-M5-20ZI | N/A M5 x 0.8 | N/A 20 mm | N/A 1.2 mm |
N/A
|
| VM20FH-M5-25ZI | N/A M5 x 0.8 | N/A 25 mm | N/A 1.2 mm |
N/A
|
| VM20FH-M6-10ZI | N/A M6 x 1 | N/A 10 mm | N/A 1.8 mm |
N/A
|
| VM20FH-M6-12ZI | N/A M6 x 1 | N/A 12 mm | N/A 1.8 mm |
N/A
|
| VM20FH-M6-15ZI | N/A M6 x 1 | N/A 15 mm | N/A 1.8 mm |
N/A
|
| VM20FH-M6-18ZI | N/A M6 x 1 | N/A 18 mm | N/A 1.8 mm |
N/A
|
| VM20FH-M6-20ZI | N/A M6 x 1 | N/A 20 mm | N/A 1.8 mm |
N/A
|
| VM20FH-M6-25ZI | N/A M6 x 1 | N/A 25 mm | N/A 1.8 mm |
N/A
|
1 2