Catalog
CAD (0)
▾
-
Press-fit with strong, reusable threads. No heat or ultrasonics required.
- Install with a simple arbor press.
- Sharp knurls cut into the material to provide torque resistance.
- Retention fin/barb adds pull-out strength.
- Excellent for harder plastics including many thermoset resins.
- Flange design resists higher tensile pull loads in reverse entry applications.
1 2
Part # |
Thread Size |
Type |
A ± .005 |
E ± .005 |
T ± .005 |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|
| IPFC-0524 | N/A .313-24 (5/16-24) | N/A IPFC | N/A .364 in | N/A .438 in | N/A .050 in | N/A Stainless Steel |
N/A
|
| IPFC-256 | N/A .086-56 (#2-56) | N/A IPFC | N/A .157 in | N/A .188 in | N/A .024 in | N/A Stainless Steel |
N/A
|
| IPFC-440 | N/A .112-40 (#4-40) | N/A IPFC | N/A .208 in | N/A .219 in | N/A .024 in | N/A Stainless Steel |
N/A
|
| IPFC-632 | N/A .138-32 (#6-32) | N/A IPFC | N/A .247 in | N/A .250 in | N/A .029 in | N/A Stainless Steel |
N/A
|
| IPFC-832 | N/A .164-32 (#8-32) | N/A IPFC | N/A .292 in | N/A .281 in | N/A .032 in | N/A Stainless Steel |
N/A
|
1 2