Catalog
CAD (0)
▾
Flathead Threaded Insert - Closed End Keyless - Unified
Flathead
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEBR50B150 | Thread Size N/A 1/2-13 | Grip Range N/A .050 - .150 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AENM4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A .605 in | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AECH4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AECH4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A .605 in | Fastening N/A Uninstalled | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESS4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A .605 in | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AEA4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A .605 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEBR4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBR4B160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A .605 in | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AES4KB160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES4KB160 | Thread Size N/A #4-40 | Grip Range N/A .135 - .160 in | L ± .015 N/A .605 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A .750 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AEA6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A .750 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AENM6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A .750 in | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A .750 in | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AEBR6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A .750 in | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBR6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AECH6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A .750 in | Fastening N/A Uninstalled | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AECH6B160 | Thread Size N/A #6-32 | Grip Range N/A .120 - .160 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|