Catalog
CAD (0)
▾
Flathead Threaded Insert - Open End Keyless - Metric
Flathead
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENMM5-3.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-3.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-5.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A 17.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-5.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-6.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A 19.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-6.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-8.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A 20.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-8.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-9.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A 22.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM5-9.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-2.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 0.75 - 2.00 mm | A ± 0.38 N/A 15.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-2.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 0.75 - 2.00 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-3.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A 17.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-3.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-5.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A 18.5 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-5.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-6.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A 20.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-6.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-8.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A 21.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-8.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-9.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A 23.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM6-9.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM8-3.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 0.75 - 3.00 mm | A ± 0.38 N/A 18.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM8-3.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 0.75 - 3.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM8-5.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 3.00 - 5.00 mm | A ± 0.38 N/A 20.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|