Catalog
CAD (0)
▾
Flathead Threaded Insert - Open End Keyless - Metric
Flathead
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM6-2.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 0.75 - 2.00 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-3.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A 17.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-3.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-5.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A 18.5 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-5.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-6.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A 20.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-6.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-8.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A 21.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-8.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-9.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A 23.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6-9.5 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A | M Ref. N/A 10.58 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-3.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 0.75 - 3.00 mm | A ± 0.38 N/A 18.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-3.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 0.75 - 3.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-5.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 3.00 - 5.00 mm | A ± 0.38 N/A 20.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-5.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 3.00 - 5.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-7.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 5.00 - 7.00 mm | A ± 0.38 N/A 22.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-7.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 5.00 - 7.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-9.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 7.00 - 9.00 mm | A ± 0.38 N/A 24.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-9.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 7.00 - 9.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-11.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 9.00 - 11.00 mm | A ± 0.38 N/A 26.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-11.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 9.00 - 11.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-13.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 11.00 - 13.00 mm | A ± 0.38 N/A 28.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM8-13.0 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 11.00 - 13.00 mm | A ± 0.38 N/A | M Ref. N/A 11.83 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM10-3.0 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 1.00 - 3.00 mm | A ± 0.38 N/A 20.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM10-3.0 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 1.00 - 3.00 mm | A ± 0.38 N/A | M Ref. N/A 13.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|