Catalog
CAD (0)
▾
- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AESSM5B8.0 | N/A M5 x 0.8 | N/A 6.50 - 8.00 mm | N/A 26.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM5B9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A 27.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM5B9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A 27.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A 23.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A 23.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B3.5 | N/A M6 x 1 | N/A 2.00 - 3.50 mm | N/A 24.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B3.5 | N/A M6 x 1 | N/A 2.00 - 3.50 mm | N/A 24.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 26.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 26.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 27.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 27.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 29.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 29.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 30.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6B9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 30.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 26.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 26.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 28.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 28.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 30 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 30 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 32.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 32.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 34.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 34.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|