CAD (0)
  • Cart is empty
  • Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
526 - 532 of 532 | Results Per Page | View | Unit of Measure
« 21 22 

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AENM37KB540 N/A 3/8-16 N/A .455 - .540 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB540 N/A 3/8-16 N/A .455 - .540 in N/A 1.75 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB540 N/A 3/8-16 N/A .455 - .540 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AEBR37KB540 N/A 3/8-16 N/A .455 - .540 in N/A 1.75 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR37KB540 N/A 3/8-16 N/A .455 - .540 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH37KB540 N/A 3/8-16 N/A .455 - .540 in N/A 1.75 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH37KB540 N/A 3/8-16 N/A .455 - .540 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
526 - 532 of 532 | Results Per Page | View | Unit of Measure
« 21 22