Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Closed End Keyless - Metric
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Install Drill Size Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEBRM6B7.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.60 - 7.10 mm | L ± 0.38 N/A 28.00 mm | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B7.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.60 - 7.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B8.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 7.10 - 8.60 mm | L ± 0.38 N/A 29.50 mm | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B8.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 7.10 - 8.60 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B10.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 8.60 - 10.10 mm | L ± 0.38 N/A 31.00 mm | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B10.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 8.60 - 10.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B11.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 10.10 - 11.60 mm | L ± 0.38 N/A 32.50 mm | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM6B11.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 10.10 - 11.60 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B5.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 2.69 - 5.10 mm | L ± 0.38 N/A 28.50 mm | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B5.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 2.69 - 5.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B7.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 5.10 - 7.10 mm | L ± 0.38 N/A 30.50 mm | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B7.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 5.10 - 7.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B9.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 7.10 - 9.10 mm | L ± 0.38 N/A 32.50 mm | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B9.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 7.10 - 9.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B11.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 9.10 - 11.10 mm | L ± 0.38 N/A 34.50 mm | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B11.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 9.10 - 11.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B13.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 11.10 - 13.10 mm | L ± 0.38 N/A 36.50 mm | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B13.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 11.10 - 13.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B15.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 13.10 - 15.10 mm | L ± 0.38 N/A 38.50 mm | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM8B15.1 | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 13.10 - 15.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 10.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM10B6.1 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 3.17 - 6.10 mm | L ± 0.38 N/A 31.50 mm | Install Drill Size Ref. N/A 12.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM10B6.1 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 3.17 - 6.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 12.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM10B8.6 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 6.10 - 8.60 mm | L ± 0.38 N/A 34.00 mm | Install Drill Size Ref. N/A 12.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM10B8.6 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 6.10 - 8.60 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 12.50 mm | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBRM10B11.1 | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 8.60 - 11.10 mm | L ± 0.38 N/A 36.50 mm | Install Drill Size Ref. N/A 12.50 mm | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|