Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Closed End Keyless - Metric
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Install Drill Size Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM4B3.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 1.60 - 3.10 mm | L ± 0.38 N/A 16.50 mm | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B3.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 1.60 - 3.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B4.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.10 - 4.10 mm | L ± 0.38 N/A 17.50 mm | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B4.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.10 - 4.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B5.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.10 - 5.10 mm | L ± 0.38 N/A 18.50 mm | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B5.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.10 - 5.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | L ± 0.38 N/A 19.50 mm | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | L ± 0.38 N/A 20.50 mm | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | L ± 0.38 N/A 21.50 mm | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4B8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 5.60 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | L ± 0.38 N/A 22 mm | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | L ± 0.38 N/A 23.50 mm | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | L ± 0.38 N/A 25 mm | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | L ± 0.38 N/A 26.50 mm | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | L ± 0.38 N/A 28.00 mm | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B11.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 9.60 - 11.10 mm | L ± 0.38 N/A 29.50 mm | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5B11.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 9.60 - 11.10 mm | L ± 0.38 N/A | Install Drill Size Ref. N/A 7.20 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6B4.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.25 - 4.10 mm | L ± 0.38 N/A 25 mm | Install Drill Size Ref. N/A 8.50 mm | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|