Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Open End Keyed - Metric
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENMM12K13.6 | Thread Size x Pitch N/A M12 x 1.75 | Grip Range N/A 11.10 - 13.60 mm | A ± 0.38 N/A 34.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM12K13.6 | Thread Size x Pitch N/A M12 x 1.75 | Grip Range N/A 11.10 - 13.60 mm | A ± 0.38 N/A | M Ref. N/A 16.35 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM12K16.1 | Thread Size x Pitch N/A M12 x 1.75 | Grip Range N/A 13.60 - 16.10 mm | A ± 0.38 N/A 37.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENMM12K16.1 | Thread Size x Pitch N/A M12 x 1.75 | Grip Range N/A 13.60 - 16.10 mm | A ± 0.38 N/A | M Ref. N/A 16.35 mm | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K3.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 1.60 - 3.10 mm | A ± 0.38 N/A 12.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K3.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 1.60 - 3.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K4.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.10 - 4.10 mm | A ± 0.38 N/A 13.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K4.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.10 - 4.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K5.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.10 - 5.10 mm | A ± 0.38 N/A 14.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K5.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.10 - 5.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | A ± 0.38 N/A 15.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | A ± 0.38 N/A 17.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM4K8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | A ± 0.38 N/A 17.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | A ± 0.38 N/A 19.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | A ± 0.38 N/A 20.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESSM5K9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | A ± 0.38 N/A 22.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|