CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
401 - 425 of 460 | Results Per Page | View | Unit of Measure
« 16 17 18 19 

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AECH6-106 N/A #6-32 N/A .065 - .106 in N/A .500 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-106 N/A #6-32 N/A .065 - .106 in N/A N/A .325 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-161 N/A #6-32 N/A .106 - .161 in N/A .500 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-161 N/A #6-32 N/A .106 - .161 in N/A N/A .280 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-201 N/A #6-32 N/A .161 - .201 in N/A .562 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-201 N/A #6-32 N/A .161 - .201 in N/A N/A .295 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-241 N/A #6-32 N/A .201 - .241 in N/A .625 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-241 N/A #6-32 N/A .201 - .241 in N/A N/A .315 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-281 N/A #6-32 N/A .241 - .281 in N/A .625 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-281 N/A #6-32 N/A .241 - .281 in N/A N/A .270 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-321 N/A #6-32 N/A .281 - .321 in N/A .687 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH6-321 N/A #6-32 N/A .281 - .321 in N/A N/A .290 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-106 N/A #8-32 N/A .065 - .106 in N/A .500 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-106 N/A #8-32 N/A .065 - .106 in N/A N/A .325 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-161 N/A #8-32 N/A .106 - .161 in N/A .500 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-161 N/A #8-32 N/A .106 - .161 in N/A N/A .280 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-201 N/A #8-32 N/A .161 - .201 in N/A .562 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-201 N/A #8-32 N/A .161 - .201 in N/A N/A .290 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-241 N/A #8-32 N/A .201 - .241 in N/A .625 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-241 N/A #8-32 N/A .201 - .241 in N/A N/A .310 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-281 N/A #8-32 N/A .241 - .281 in N/A .687 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-281 N/A #8-32 N/A .241 - .281 in N/A N/A .325 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-321 N/A #8-32 N/A .281 - .321 in N/A .687 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8-321 N/A #8-32 N/A .281 - .321 in N/A N/A .295 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH10-116 N/A #10-32 N/A .065 - .116 in N/A .578 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
401 - 425 of 460 | Results Per Page | View | Unit of Measure
« 16 17 18 19