Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AES10KB116 | N/A #10-32 | N/A .065 - .116 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB166 | N/A #10-32 | N/A .116 - .166 in | N/A .875 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB166 | N/A #10-32 | N/A .116 - .166 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB216 | N/A #10-32 | N/A .166 - .216 in | N/A .938 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB216 | N/A #10-32 | N/A .166 - .216 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB266 | N/A #10-32 | N/A .216 - .266 in | N/A .984 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB266 | N/A #10-32 | N/A .216 - .266 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB316 | N/A #10-32 | N/A .266 - .316 in | N/A 1.031 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB316 | N/A #10-32 | N/A .266 - .316 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB366 | N/A #10-32 | N/A .316 - .366 in | N/A 1.094 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10KB366 | N/A #10-32 | N/A .316 - .366 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB151 | N/A 1/4-20 | N/A .089 - .151 in | N/A 1.00 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB151 | N/A 1/4-20 | N/A .089 - .151 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB211 | N/A 1/4-20 | N/A .151 - .211 in | N/A 1.062 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB211 | N/A 1/4-20 | N/A .151 - .211 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB271 | N/A 1/4-20 | N/A .211 - .271 in | N/A 1.125 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB271 | N/A 1/4-20 | N/A .211 - .271 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB331 | N/A 1/4-20 | N/A .271 - .331 in | N/A 1.187 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB331 | N/A 1/4-20 | N/A .271 - .331 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB391 | N/A 1/4-20 | N/A .331 - .391 in | N/A 1.25 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB391 | N/A 1/4-20 | N/A .331 - .391 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB451 | N/A 1/4-20 | N/A .391 - .451 in | N/A 1.312 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25KB451 | N/A 1/4-20 | N/A .391 - .451 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31KB181 | N/A 5/16-18 | N/A .106 - .181 in | N/A 1.218 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31KB181 | N/A 5/16-18 | N/A .106 - .181 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|