CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
301 - 325 of 460 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AESS37KB211 N/A 3/8-16 N/A .125 - .211 in N/A 1.375 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB211 N/A 3/8-16 N/A .125 - .211 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB296 N/A 3/8-16 N/A .211 - .296 in N/A 1.468 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB296 N/A 3/8-16 N/A .211 - .296 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB381 N/A 3/8-16 N/A .296 - .381 in N/A 1.562 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB381 N/A 3/8-16 N/A .296 - .381 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB466 N/A 3/8-16 N/A .381 - .466 in N/A 1.656 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB466 N/A 3/8-16 N/A .381 - .466 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB551 N/A 3/8-16 N/A .466 - .551 in N/A 1.75 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB551 N/A 3/8-16 N/A .466 - .551 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB636 N/A 3/8-16 N/A .551 - .636 in N/A 1.859 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS37KB636 N/A 3/8-16 N/A .551 - .636 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB226 N/A 1/2-13 N/A .125 - .226 in N/A 1.406 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB226 N/A 1/2-13 N/A .125 - .226 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB326 N/A 1/2-13 N/A .226 - .326 in N/A 1.515 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB326 N/A 1/2-13 N/A .226 - .326 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB426 N/A 1/2-13 N/A .326 - .426 in N/A 1.625 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB426 N/A 1/2-13 N/A .326 - .426 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB526 N/A 1/2-13 N/A .426 - .526 in N/A 1.75 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB526 N/A 1/2-13 N/A .426 - .526 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AEBR6KB106 N/A #6-32 N/A .065 - .106 in N/A .812 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6KB106 N/A #6-32 N/A .065 - .106 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6KB161 N/A #6-32 N/A .106 - .161 in N/A .812 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6KB161 N/A #6-32 N/A .106 - .161 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR6KB201 N/A #6-32 N/A .161 - .201 in N/A .812 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
301 - 325 of 460 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »