CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
276 - 300 of 460 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AESS10KB366 N/A #10-32 N/A .316 - .366 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB151 N/A 1/4-20 N/A .089 - .151 in N/A 1.00 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB151 N/A 1/4-20 N/A .089 - .151 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB211 N/A 1/4-20 N/A .151 - .211 in N/A 1.062 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB211 N/A 1/4-20 N/A .151 - .211 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB271 N/A 1/4-20 N/A .211 - .271 in N/A 1.125 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB271 N/A 1/4-20 N/A .211 - .271 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB331 N/A 1/4-20 N/A .271 - .331 in N/A 1.187 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB331 N/A 1/4-20 N/A .271 - .331 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB391 N/A 1/4-20 N/A .331 - .391 in N/A 1.25 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB391 N/A 1/4-20 N/A .331 - .391 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB451 N/A 1/4-20 N/A .391 - .451 in N/A 1.312 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB451 N/A 1/4-20 N/A .391 - .451 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB181 N/A 5/16-18 N/A .106 - .181 in N/A 1.218 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB181 N/A 5/16-18 N/A .106 - .181 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB256 N/A 5/16-18 N/A .181 - .256 in N/A 1.312 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB256 N/A 5/16-18 N/A .181 - .256 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB331 N/A 5/16-18 N/A .256 - .331 in N/A 1.406 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB331 N/A 5/16-18 N/A .256 - .331 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB406 N/A 5/16-18 N/A .331 - .406 in N/A 1.468 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB406 N/A 5/16-18 N/A .331 - .406 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB481 N/A 5/16-18 N/A .406 - .481 in N/A 1.562 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB481 N/A 5/16-18 N/A .406 - .481 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB556 N/A 5/16-18 N/A .481 - .556 in N/A 1.625 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB556 N/A 5/16-18 N/A .481 - .556 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
276 - 300 of 460 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »