CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
351 - 375 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AECHM4-8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A 17.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4-8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A N/A 6.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A 16.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A N/A 9.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A 17.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A N/A 9.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A 19.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A N/A 9.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A 20.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A N/A 9.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A 22.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A N/A 9.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A 23.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5-11.1 N/A M5 x 0.8 N/A 9.60 - 11.10 mm N/A N/A 9.98 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A 18.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-4.1 N/A M6 x 1 N/A 2.25 - 4.10 mm N/A N/A 10.96 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A 19.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-5.6 N/A M6 x 1 N/A 4.10 - 5.60 mm N/A N/A 10.96 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A 21.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A N/A 10.96 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A 22.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A N/A 10.96 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 24.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 10.96 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6-11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 25.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
351 - 375 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »