CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
201 - 225 of 387 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AENMM12KB13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A 42.50 mm N/A 15.90 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENMM12KB13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A N/A 15.90 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENMM12KB16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A 45.00 mm N/A 15.90 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENMM12KB16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A N/A 15.90 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A 16.50 mm N/A 5.60 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A N/A 5.60 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A 17.50 mm N/A 5.60 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A N/A 5.60 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A 18.50 mm N/A 5.60 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A N/A 5.60 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A 19.50 mm N/A 5.60 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A N/A 5.60 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A 20.50 mm N/A 5.60 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A N/A 5.60 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A 21.50 mm N/A 5.60 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4KB8.1 N/A M4 x 0.7 N/A 7.10 - 8.10 mm N/A N/A 5.60 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A 22 mm N/A 7.20 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB3.6 N/A M5 x 0.8 N/A 1.80 - 3.60 mm N/A N/A 7.20 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A 23.50 mm N/A 7.20 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB5.1 N/A M5 x 0.8 N/A 3.60 - 5.10 mm N/A N/A 7.20 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A 25 mm N/A 7.20 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB6.6 N/A M5 x 0.8 N/A 5.10 - 6.60 mm N/A N/A 7.20 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A 26.50 mm N/A 7.20 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB8.1 N/A M5 x 0.8 N/A 6.60 - 8.10 mm N/A N/A 7.20 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5KB9.6 N/A M5 x 0.8 N/A 8.10 - 9.60 mm N/A 28.00 mm N/A 7.20 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
201 - 225 of 387 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »