Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Install Drill Size Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENMM5KB5.1 | N/A M5 x 0.8 | N/A 3.60 - 5.10 mm | N/A 23.50 mm | N/A 7.20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB5.1 | N/A M5 x 0.8 | N/A 3.60 - 5.10 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB6.6 | N/A M5 x 0.8 | N/A 5.10 - 6.60 mm | N/A 25 mm | N/A 7.20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB6.6 | N/A M5 x 0.8 | N/A 5.10 - 6.60 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB8.1 | N/A M5 x 0.8 | N/A 6.60 - 8.10 mm | N/A 26.50 mm | N/A 7.20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB8.1 | N/A M5 x 0.8 | N/A 6.60 - 8.10 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB9.6 | N/A M5 x 0.8 | N/A 8.10 - 9.60 mm | N/A 28.00 mm | N/A 7.20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB9.6 | N/A M5 x 0.8 | N/A 8.10 - 9.60 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB11.1 | N/A M5 x 0.8 | N/A 9.60 - 11.10 mm | N/A 29.50 mm | N/A 7.20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM5KB11.1 | N/A M5 x 0.8 | N/A 9.60 - 11.10 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB4.1 | N/A M6 x 1 | N/A 2.25 - 4.10 mm | N/A 25 mm | N/A 8.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB4.1 | N/A M6 x 1 | N/A 2.25 - 4.10 mm | N/A | N/A 8.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB5.6 | N/A M6 x 1 | N/A 4.10 - 5.60 mm | N/A 26.50 mm | N/A 8.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB5.6 | N/A M6 x 1 | N/A 4.10 - 5.60 mm | N/A | N/A 8.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB7.1 | N/A M6 x 1 | N/A 5.60 - 7.10 mm | N/A 28.00 mm | N/A 8.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB7.1 | N/A M6 x 1 | N/A 5.60 - 7.10 mm | N/A | N/A 8.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB8.6 | N/A M6 x 1 | N/A 7.10 - 8.60 mm | N/A 29.50 mm | N/A 8.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB8.6 | N/A M6 x 1 | N/A 7.10 - 8.60 mm | N/A | N/A 8.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB10.1 | N/A M6 x 1 | N/A 8.60 - 10.10 mm | N/A 31.00 mm | N/A 8.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB10.1 | N/A M6 x 1 | N/A 8.60 - 10.10 mm | N/A | N/A 8.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A 32.50 mm | N/A 8.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM6KB11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A | N/A 8.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8KB5.1 | N/A M8 x 1.25 | N/A 2.69 - 5.10 mm | N/A 28.50 mm | N/A 10.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8KB5.1 | N/A M8 x 1.25 | N/A 2.69 - 5.10 mm | N/A | N/A 10.50 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8KB7.1 | N/A M8 x 1.25 | N/A 5.10 - 7.10 mm | N/A 30.50 mm | N/A 10.50 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|