CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
101 - 125 of 387 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AEAM6KB10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 31.00 mm N/A 8.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 8.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 32.50 mm N/A 8.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A N/A 8.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A 28.50 mm N/A 10.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A N/A 10.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A 30.50 mm N/A 10.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A N/A 10.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A 32.50 mm N/A 10.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A N/A 10.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A 34.50 mm N/A 10.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A N/A 10.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A 36.50 mm N/A 10.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A N/A 10.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A 38.50 mm N/A 10.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8KB15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A N/A 10.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A 31.50 mm N/A 12.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A N/A 12.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A 34.00 mm N/A 12.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A N/A 12.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A 36.50 mm N/A 12.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A N/A 12.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A 39.00 mm N/A 12.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A N/A 12.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10KB16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A 41.50 mm N/A 12.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
101 - 125 of 387 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »