Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AENM25B271 | N/A 1/4-20 | N/A .211 - .271 in | N/A 1.125 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B271 | N/A 1/4-20 | N/A .211 - .271 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B331 | N/A 1/4-20 | N/A .271 - .331 in | N/A 1.187 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B331 | N/A 1/4-20 | N/A .271 - .331 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B391 | N/A 1/4-20 | N/A .331 - .391 in | N/A 1.25 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B391 | N/A 1/4-20 | N/A .331 - .391 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B451 | N/A 1/4-20 | N/A .391 - .451 in | N/A 1.312 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM25B451 | N/A 1/4-20 | N/A .391 - .451 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B181 | N/A 5/16-18 | N/A .106 - .181 in | N/A 1.218 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B181 | N/A 5/16-18 | N/A .106 - .181 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B256 | N/A 5/16-18 | N/A .181 - .256 in | N/A 1.312 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B256 | N/A 5/16-18 | N/A .181 - .256 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B331 | N/A 5/16-18 | N/A .256 - .331 in | N/A 1.406 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B331 | N/A 5/16-18 | N/A .256 - .331 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B406 | N/A 5/16-18 | N/A .331 - .406 in | N/A 1.468 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B406 | N/A 5/16-18 | N/A .331 - .406 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B481 | N/A 5/16-18 | N/A .406 - .481 in | N/A 1.562 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B481 | N/A 5/16-18 | N/A .406 - .481 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B556 | N/A 5/16-18 | N/A .481 - .556 in | N/A 1.625 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM31B556 | N/A 5/16-18 | N/A .481 - .556 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM37B211 | N/A 3/8-16 | N/A .125 - .211 in | N/A 1.375 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM37B211 | N/A 3/8-16 | N/A .125 - .211 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM37B296 | N/A 3/8-16 | N/A .211 - .296 in | N/A 1.468 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM37B296 | N/A 3/8-16 | N/A .211 - .296 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM37B381 | N/A 3/8-16 | N/A .296 - .381 in | N/A 1.562 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|