Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Open End Keyed - Unified
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEA37K636 | Thread Size N/A 3/8-16 | Grip Range N/A .551 - .636 in | A ± .015 N/A 1.422 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA37K636 | Thread Size N/A 3/8-16 | Grip Range N/A .551 - .636 in | A ± .015 N/A | M Ref. N/A .650 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K226 | Thread Size N/A 1/2-13 | Grip Range N/A .125 - .226 in | A ± .015 N/A .984 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K226 | Thread Size N/A 1/2-13 | Grip Range N/A .125 - .226 in | A ± .015 N/A | M Ref. N/A .610 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K326 | Thread Size N/A 1/2-13 | Grip Range N/A .226 - .326 in | A ± .015 N/A 1.094 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K326 | Thread Size N/A 1/2-13 | Grip Range N/A .226 - .326 in | A ± .015 N/A | M Ref. N/A .620 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K426 | Thread Size N/A 1/2-13 | Grip Range N/A .326 - .426 in | A ± .015 N/A 1.218 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K426 | Thread Size N/A 1/2-13 | Grip Range N/A .326 - .426 in | A ± .015 N/A | M Ref. N/A .640 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K526 | Thread Size N/A 1/2-13 | Grip Range N/A .426 - .526 in | A ± .015 N/A 1.312 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA50K526 | Thread Size N/A 1/2-13 | Grip Range N/A .426 - .526 in | A ± .015 N/A | M Ref. N/A .635 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AENM6K106 | Thread Size N/A #6-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K106 | Thread Size N/A #6-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A | M Ref. N/A .325 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K161 | Thread Size N/A #6-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K161 | Thread Size N/A #6-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A | M Ref. N/A .280 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K201 | Thread Size N/A #6-32 | Grip Range N/A .161 - .201 in | A ± .015 N/A .562 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K201 | Thread Size N/A #6-32 | Grip Range N/A .161 - .201 in | A ± .015 N/A | M Ref. N/A .295 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K241 | Thread Size N/A #6-32 | Grip Range N/A .201 - .241 in | A ± .015 N/A .625 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K241 | Thread Size N/A #6-32 | Grip Range N/A .201 - .241 in | A ± .015 N/A | M Ref. N/A .315 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K281 | Thread Size N/A #6-32 | Grip Range N/A .241 - .281 in | A ± .015 N/A .625 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K281 | Thread Size N/A #6-32 | Grip Range N/A .241 - .281 in | A ± .015 N/A | M Ref. N/A .270 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K321 | Thread Size N/A #6-32 | Grip Range N/A .281 - .321 in | A ± .015 N/A .687 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6K321 | Thread Size N/A #6-32 | Grip Range N/A .281 - .321 in | A ± .015 N/A | M Ref. N/A .290 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM8K106 | Thread Size N/A #8-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM8K106 | Thread Size N/A #8-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A | M Ref. N/A .325 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM8K161 | Thread Size N/A #8-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|